??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Series
209
Shaft Size
1-11/16 Inch
Part No.
129179
Description
P2B-GTAH-111
A
1-27/32 Inch
B
7-7/16 Inch
C
2 Inch
DMIN
5-1/2 Inch
DMAX
6-3/16 Inch
Bolt Diameter
1/2 Inch
G
29/32 Inch
H
3/4 Inch
J
4-9/32 Inch
L
2-43/64 Inch
M
2-1/8 Inch
R
21/32 Inch
S
1-3/16 Inch
U
3-3/8 Inch
V
6-3/4 Inch
W
11/16 Inch
X
3/16 Inch
Z
1-5/32 Inch
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.